SLAU889 December   2022

 

  1.   ISOM8710 High-Speed Single-Channel Opto-Emulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Overview
  5. 3Pin Configuration of the ISOM8710 High-Speed Single-Channel Opto-Emulator
  6. 4EVM Setup and Operation
  7. 5EVM Schematics and Layout
  8. 6PCB Layout and 3D Diagram
  9. 7Bill of Materials

Bill of Materials

Table 7-1 lists the bill of materials (BOM) for the ISOM8710DFFEVM.

Table 7-1 Bill of Materials

Item

Designator

Description

Manufacturer

Part Number

1 C4 CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 AVX 06033C104JAT2A
2 C6 CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 TDK C2012X5R1V106K085AC
3 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR)
4 ISOM8710DFFEVM Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll Brady THT-14-423-10
5 J1, J2 Header, 100 mil, 4x2, Gold, SMT Molex 15910080
6 R1, R4, R6 0 Ohms Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil Stackpole HCJ0805ZT0R00
7 R2 RES, 1.20 k, 1%, 0.5 W, 0805 Panasonic ERJ-P06F1201V
8 TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 Test Point, Miniature, SMT Keystone 5019
9 U2 3.75-kVRMS, High-Speed Single-Channel Opto-Emulator Texas Instruments ISOM8710DFF