SLAU879 December   2022

 

  1.    DAC63004WCSP-EVM
  2.   Trademarks
  3. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  4. 2System Setup
    1. 2.1 Software Setup
      1. 2.1.1 Operating Systems
      2. 2.1.2 Software Installation
    2. 2.2 Hardware Setup
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Power Configurations and Jumper Settings
      3. 2.2.3 Connecting the Hardware
  5. 3Detailed Description
    1. 3.1 Hardware Description
      1. 3.1.1 Theory of Operation
        1. 3.1.1.1 Signal Definitions
        2. 3.1.1.2 Optional Current Source Circuitry
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 Basic DAC Subpage
          2. 3.2.2.1.2 Margining Subpage
          3. 3.2.2.1.3 Functions Generation Subpage
        2. 3.2.2.2 Low Level Configuration Page
  6. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Software Features

The DAC63004WCSP-EVM GUI incorporates interactive functions that help configure an individual DACx3004W device using I2C or SPI communication. These functions are built into several GUI pages, as shown in the following subsections. The menu bar on the far left of the GUI allows the user to switch between pages. The menu bar displays the High Level Configuration page with Basic DAC, Margining, and Function Generation subpages, and the Low Level Configuration page.

Before using the GUI, see the respective device data sheet for detailed DACx3004W programming instructions.