SLAU835B December 2020 – December 2025
PRODUCTION DATA
The TAS2563QFNEVM allows for evaluation of the TAS2563 device in a mono configuration. The EVM design provides supply voltages, onboard I2C software control and onboard I2S audio interfaces. The EVM in multi-channel evaluation mode allows for evaluation of up to four TAS2563 devices via the I2C interface. This EVM also allows the user to characterize and generate speaker tuning profiles to achieve the desired sound while providing protection against over temperature and over excursion events.