SLAU803 March   2019

 

  1.   Capacitive Touch MSP430FR2676 MCU Board
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Scope
    3. 2 Using the CAPTIVATE-FR2676
      1. 2.1 Required Tools and Hardware
        1. 2.1.1 Software
        2. 2.1.2 Hardware
      2. 2.2 Prerequisites
      3. 2.3 Out-of-Box Experience
    4. 3 Hardware
      1. 3.1 Functional Block Diagram

Introduction

The CapTIvate MSP430FR2676 MCU board (CAPTIVATE-FR2676) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold separately). The MCU board has a 20-pin female debug connector for debugging the on-board MSP430FR2676 CapTIvate MCU and a 48-pin sensor panel connector for connecting to external capacitive touch sensors. Also included on the MCU board is a partially filled BoosterPack™ plug-in module header, which enables limited support for the LaunchPad™ kit and BoosterPack module ecosystem.

captivate-fr2676-board-photo.pngFigure 1. CAPTIVATE-FR2676 Board