SLAU786 August   2018

 

  1.   Sharprep%#174; 128x128 Memory LCD and microSD Card BoosterPack™ Plug-in Module (BOOSTXL-SHARP128)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Introduction
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
        2. 1.3.2 Software Examples
      4. 1.4 First Steps: Example Projects
      5. 1.5 Next Steps: Looking Into Provided Code and Examples
    3. 2 Hardware
      1. 2.1 Block Diagram
      2. 2.2 BoosterPack Plug-In Module Pinout
      3. 2.3 Hardware Features
        1. 2.3.1 Ultra-Low-Power LCD
        2. 2.3.2 microSD Card Slot
        3. 2.3.3 Customizable LCD Power
        4. 2.3.4 Configurable Chip Select Pins
      4. 2.4 Design Files
        1. 2.4.1 Hardware Design Files
      5. 2.5 Hardware Change Log
    4. 3 Software and Additional Resources
      1. 3.1 Website for LaunchPad Development Kits
      2. 3.2 TI Resource Explorer
      3. 3.3 SimpleLink SDKs
      4. 3.4 MSP430Ware Software
      5. 3.5 Tool Options
      6. 3.6 Community Resources
        1. 3.6.1 TI E2E Community
        2. 3.6.2 Community at Large
    5. 4 Schematics

BoosterPack Plug-In Module Pinout

The BOOSTXL-SHARP128 BoosterPack plug-in module adheres to the 40-pin BoosterPack plug-in module pinout standard. This standard aids compatibility between LaunchPad development kits and BoosterPack plug-in modules across the TI ecosystem.

The 40-pin standard is compatible with the 20-pin standard that is used by other LaunchPad development kits and BoosterPack plug-in modules. This allows some subset of functionality of 40-pin BoosterPack plug-in modules to be used with 20-pin LaunchPad development kits.

The BOOSTXL-SHARP128 BoosterPack plug-in module is compatible with all 20-pin and 40-pin LaunchPad development kits that are compliant with the standard. For more information about compatibility between LaunchPad development kits and BoosterPack plug-in modules, visit http://www.ti.com/launchpad.

Figure 4 shows the 40-pin pinout of the BOOSTXL-SHARP128 BoosterPack plug-in module.

NOTE

Some pins are not connected by default, and some functionality can be switched to a different pin on the BoosterPack plug-in module using 0-Ω selection resistors on the bottom of the board.

boosterpack_pinout.pngFigure 4. Connector Pinout for LaunchPad Development Kit and BoosterPack Plug-in Module