SLAU599B August   2015  – July 2021

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 Next Steps: Looking Into the Provided Code
  3. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1  BoosterPack Plug-in Module Pinout
      2. 2.1.2  TI OPT3001 Light Sensor
      3. 2.1.3  TI TMP006 Temperature Sensor
      4. 2.1.4  Servo Motor Connector
      5. 2.1.5  3-Axis Accelerometer
      6. 2.1.6  RGB Multicolor LED
      7. 2.1.7  Piezo Buzzer
      8. 2.1.8  Color 128x128-Pixel TFT LCD Display
      9. 2.1.9  Microphone
      10. 2.1.10 2-Axis Joystick With Pushbutton
      11. 2.1.11 User Pushbuttons
    2. 2.2 Power
    3. 2.3 Design Files
      1. 2.3.1 Hardware
      2. 2.3.2 Software
      3. 2.3.3 Quick Start Guide
    4. 2.4 Hardware Change log
  4. 3Software Examples
    1. 3.1 BOOSTXL-EDUMKII_Accelerometer_MSP432P401R
      1. 3.1.1 Source File Structure
      2. 3.1.2 Operation
    2. 3.2 BOOSTXL-EDUMKII_JoyStick_MSP432P401R
      1. 3.2.1 Source File Structure
      2. 3.2.2 Operation
    3. 3.3 BOOSTXL-EDUMKII_LightSensor_MSP432P401R
      1. 3.3.1 Source File Structure
      2. 3.3.2 Operation
    4. 3.4 BOOSTXL-EDUMKII_Temperature_MSP432P401R
      1. 3.4.1 Source File Structure
      2. 3.4.2 Operation
    5. 3.5 BOOSTXL-EDUMKII_MicrophoneFFT_MSP432P401R
      1. 3.5.1 Source File Structure
      2. 3.5.2 Operation
      3. 3.5.3 CMSIS DSP Software Library in MSP432
  5. 4Additional Resources
    1. 4.1 TI LaunchPad Development Kit Portal
    2. 4.2 Download Code Composer Studio IDE, IAR, or Energia
    3. 4.3 SimpleLink MSP432 SDK and TI Resource Explorer
    4. 4.4 The Community
      1. 4.4.1 TI E2E™ Community
      2. 4.4.2 Community at Large
  6. 5Schematics
  7. 6Revision History

Source File Structure

The project is split into multiple files (see Table 3-3). This makes it easier to navigate and reuse parts of it for other projects.

Table 3-3 Source File and Folders
NameDescription
main.cThe demo's main function, interrupt service routines, global variables, and so on
msp432_startup_ccs.cMSP432 family interrupt vector table for CGT
Library: GrLibMSP Graphics Library
Library: driverlibDevice driver library (MSP432DRIVERLIB)
Driver: LcdDriverLCD specific driver files