SLAU546A
March 2014 – October 2021
1
Contents
2
EVM Overview
2.1
Schematic and BOM
2.2
TRF37x73/75 EVM Bill of Material
2.3
General Usage Information
3
EVM Layout
3.1
Description: Stack up and Material
3.2
PCB Layers
4
EVM Board Loss
5
Test Block Diagrams
5.1
Noise Figure
5.2
Gain and P1dB
5.3
OIP3
6
Revision History
5.1
Noise Figure
Recommendations and comments:
Use the traditional Y-factor method
Take into account losses of coax to the EVM board
Take into account losses of traces on the board up to the input pin of the device under test (DUT)