SLAU416B January   2012  – November 2021 TLV62130 , TLV62130A , TLV62150 , TLV62150A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Input and Output Capacitors
      2. 1.3.2 Soft-Start Time
      3. 1.3.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TLV621x0EVM-505 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Background

The TLV62130EVM-505 (HPA505-004) uses the TLV62130A and is set to a 3.3-V output. The EVM operates with full-rated performance with an input voltage between 4 V and 17 V.

The TLV62150EVM-505 (HPA505-005) uses the TLV62150A and is set to a 3.3-V output. The EVM operates with full-rated performance with an input voltage between 4 V and 17 V.