SLAT159 August   2021 TMUXHS4412

 

  1.   Trademarks
  2. 1Introduction
  3. 2Test Setup and Procedure
    1. 2.1 Test Board Configuration
    2. 2.2 Test Setup
    3. 2.3 Test Procedure
  4. 3Test Report
  5. 4Summary

Test Setup and Procedure

A PCI Express® 4.0 CBB, AIC compliance test is required for any device to be listed on the PCI-SIG Integrators List. This section presents the test setup and test procedure of PCI Express® 4.0 CBB, AIC compliance test. The configuration of the HSDC092 evaluation board featuring the TMUXHS4412 is also discussed.