SLAAE75C March 2023 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
MSPM0L devices include 8-bit DAC modules. The DAC can be used as the reference voltage (Figure 6-4) and also can work with the OPA to drive the output pad directly (Figure 6-5). The 8-bit DAC module is typically used as internal reference voltage for OPA and COMP. To output to an external pad, the OPA must be configured into buffer mode to improve the drive strength.
Figure 6-5 8-Bit DAC + OPA Output Connections