SLAAE75C March 2023 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
SPI and I2C protocols are widely used in communication between devices or boards, such as data exchange between an MCU and a sensor. The MSPM0L series MCU includes up to 16MHz high-speed SPI and supports 3-wire, 4-wire, chip select, and command mode. See Figure 7-4 to design a system based on the requirements.
Some SPI peripheral devices require PICO (Peripherals Input Controller Output) keep high logic. In this case, add a pullup resistor to the PICO pin.
For I2C bus, the MSPM0L device supports Standard, Fast and Fast plus mode, as shown in Table 7-4.
External pullup resistors are required when using I2C bus. The value of these resistors depends on the I2C speed - TI recommends 2.2k to support Fast mode+. For systems concerned with power consumption, large resistor values can be used. ODIO (see GPIOs) can be used to implement communication with a 5V device.
| PARAMETERS | TEST CONDITIONS | Standard mode | Fast mode | Fast mode plus | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| fI2C | I2C input clock frequency | I2C in Power Domain0 | 40 | 40 | 40 | MHz | |||
| fSCL | SCL clock frequency | 100K | 400K | 1M | MHz | ||||
| tHD,STA | Hold time (repeated) START | 4 | 0.6 | 0.26 | us | ||||
| tLOW | Low period of the SCL clock | 4.7 | 1.3 | 0.5 | us | ||||
| tHIGH | High period of the SCL clock | 4 | 0.6 | 0.26 | us | ||||
| tSU,STA | Setup time for a repeated START | 4.7 | 0.6 | 0.26 | us | ||||
| tHD,DAT | Data hold time | 0 | 0 | 0 | us | ||||
| tSU,DAT | Data setup time | 250 | 100 | 50 | us | ||||
| tSU,STO | Setup time for STOP | 4 | 0.6 | 0.26 | us | ||||
| tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | 0.5 | us | ||||
| tVD;DAT | Data valid time | 3.46 | 0.9 | 0.45 | us | ||||
| tVD;ACK | Data valid acknowledge time | 3.46 | 0.9 | 0.45 | us | ||||