SLAAE65 October   2022 DS160PR412 , DS160PR421 , TMUXHS4412

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2When Redriver or Passive MUX is Needed?
    1. 2.1 When to use a Redriver
    2. 2.2 When to use a Multiplexer
  5. 3Test Setup and Procedure
    1. 3.1 Test Board Configuration
    2. 3.2 Test Setup
    3. 3.3 Test Procedure
    4. 3.4 Test Report
      1. 3.4.1 Test Summary
  6. 4Summary

Introduction

The HSDC092 evaluation module provides a complete high-bandwidth platform for evaluating the signal-conditioning features of the DS160PR412 and DS160PR421 quad-channel PCI Express 4.0 linear redrivers. This evaluation board can be used for standard compliance testing, performance evaluation, and initial system prototyping.

The TMUXHS4412 is an analog differential passive multiplexer or demultiplexer which is P2P compatible with DS160PR412 and DS160PR421, thus HSDC092 EVM can be used to evaluate PCIe performance with TMUXHS4412 MUX as well.