SLAA486B January 2011 – June 2019 MSP430G2452
The LaunchPad development kit has a 20-pin PDIP socket that a 14-pin or a 20-pin MCU can be plugged into. The MSP430G2452 MCU was used for this application and has 8KB of flash, 256 bytes of RAM, a Timer_A3, and an 8-channel ADC10 [10]. The pin mapping on the LaunchPad kit is designed to match the pinout of the MSP430G2xx family of devices.
Table 1 and Table 2 show the pin functionality mapping for the left and right header pins, respectively, on the LanchPad kit.
| Port or Pin Name | Signal Name | Description |
|---|---|---|
| VCC | VDD | Power (VDD) for the MSP430 |
| P1.0 (LED1) | LED_RED | Indicates bad contact |
| P1.1 (TXD) | UART_TXD | UART transmit (TX) line |
| P1.2 (RXD) | UART_RXD | UART receive (RX) line |
| P1.3 (S2) | P1_3 (SW2) | Push button switch |
| P1.4 | EKG | Input to the ADC to sample filtered and amplified EKG signal |
| P1.5 | HAND_LEFT | Input to the ADC to sample hand-detection circuit signal |
| P2.0 | N/A (1) | N/A (1) |
| P2.1 | N/A (1) | N/A (1) |
| P2.2 | N/A (1) | N/A (1) |
| Port or Pin Name | Signal Name | Description |
|---|---|---|
| GND | GND | Ground (GND) for the MSP430 |
| XIN | P2_6 | VDD for hand detection circuit |
| XOUT | SHUTDOWN | Enable or disable the AFE |
| TEST | TEST | Spy-Bi-Wire programming pin for the MSP430 |
| (S1) RST | RESET (SW1) | Reset switch for the MSP430 (Spy-Bi-Wire programming pin) |
| P1.7 | P1_7 | GND for hand detection circuit |
| (LED2) P1.6 | LED_GREEN | Indicates good contact |
| P2.5 | N/A (1) | N/A (1) |
| P2.4 | N/A (1) | N/A (1) |
| P2.3 | N/A (1) | N/A (1) |