SLAA361A July   2007  – August 2018 MSP430F169 , MSP430F169 , MSP430FG4618 , MSP430FG4618

 

  1.   Speech and Sound Compression and Decompression With MSP430™ MCUs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Compression and Decompression Algorithms
      1. 2.1 Differential Pulse Code Modulation (DPCM)
      2. 2.2 Adaptive Differential Pulse Code Modulation (ADPCM)
    4. 3 Signal Chain on Chip in MSP430 MCUs
      1. 3.1 MSP430F169 Signal-Chain-on-Chip Solution
      2. 3.2 MSP430FG4618 Signal-Chain-on-Chip Solution
    5. 4 Performance on the MSP430 MCUs
      1. 4.1 Using the Associated Code
    6. 5 References
  2.   Revision History

Performance on the MSP430 MCUs

The associated code includes "*.wav" file examples that show the quality of a decoded ADPCM data. Play these example files on media player software on the PC to compare them and hear the quality that is possible with an ADPCM compression algorithm. To improve the quality, increase the audio sample rate and optimize the audio sample size (resolution).