SLAA281C November 2005 – August 2018 MSP430F1610 , MSP430F1610 , MSP430F1611 , MSP430F1611 , MSP430F1612 , MSP430F1612 , MSP430G2001 , MSP430G2001 , MSP430G2101 , MSP430G2101 , MSP430G2111 , MSP430G2111 , MSP430G2121 , MSP430G2121 , MSP430G2131 , MSP430G2131 , MSP430G2201 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2201-Q1 , MSP430G2211 , MSP430G2211 , MSP430G2221 , MSP430G2221 , MSP430G2231 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2231-Q1
Initialize the port, SPI, and the MMC card. You might need to adjust this routing if the library to adapt it to another type of MSP430 MCU or to another USART module. Also, some of the control signals can be set to a different port, if necessary.
| Parameter: | None | |
| Return: | Status | Error or success code |