SGLK148A May   2026  – July 2026 AFE7950-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Space Enhanced Plastic Production Flow
    1. 1.1 Device Introduction
    2. 1.2 AFE7950-SEP Space Enhanced Plastic Production Flow
  5. 2Device Qualification
    1. 2.1 Outgas Test Report
    2. 2.2 Additional Construction Information
  6. 4Revision History

Outgas Test Report

An outgassing test was performed on the AFE7950-SP bill of materials. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10-5 Torr according to ASTM E 595 for a duration of 24 hours, at 125℃. The TML and CVCM were measured after the test.

Table 2-2 Outgas Test Results
Material TML ≤1% CVCM ≤0.1%
Underfill Pass Pass
Substrate Pass Pass
TIM Pass Pass