SGLK148 May   2026 AFE7950-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Space Enhanced Plastic Production Flow
    1. 1.1 Device Introduction
    2. 1.2 AFE7950-SEP Space Enhanced Plastic Production Flow
  5. 2Device Qualification
    1. 2.1 Outgas Test Report
    2. 2.2 Additional Construction Information

Outgas Test Report

An outgassing test was performed on the AFE7950-SP bill of materials. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10-5 Torr according to ASTM E 595 for a duration of 24 hours, at 125℃. The TML and CVCM were measured after the test.

Table 2-2 Outgas Test Results
Material TML ≤1% CVCM ≤0.1%
Underfill Pass Pass
Substrate Pass Pass
TIM Pass Pass