SGLK117 May   2026 TXGS441-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Space Enhanced Plastic Production Flow
    1. 1.1 Device Introduction
    2. 1.2 TXGS441-SEP Space Enhanced Plastic Production Flow
  5. 2Device Qualification

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified devices through qualification by similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 2-1 Space Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed.
DESCRIPTIONCONDITIONSAMPLE SIZE USED/REJECTSLOTS REQUIREDTEST METHOD
Electromigration-N/AN/APer TI Design Rules
Wire Bond Life-N/AN/APer TI Design Rules
Electrical CharacterizationTI Data Sheet303N/A
Electrostatic Discharge SensitivityHBM per TI Datasheet3 units/voltage1

JEDEC JS-001 or

EIA/JESD22-A114
CDM per TI Datasheet

JEDEC JS-002 or

EIA/JESD22-C101
Latch-upPer Technology3/01EIA/JESD78
Physical DimensionsTI Datasheet5/01EIA/JESD22- B100
Thermal impedanceTheta-JA on boardPer Pin-PackageN/AEIA/JESD51
Bias Life Test125°C / 1000 hours or equivalent77/03JESD22-A108
Biased HAST

130°C / 85% / 96 hours

or 110°C / 85% / 264 hours

or 85°C / 85% / 1000 hours

77/03JESD22-A110/A101 (1)
Extended Biased HAST(2)

130°C / 85% / 192 hours

or 110°C / 85% / 528 hours

or 85°C / 85% / 2000 hours

77/01JESD22-A110/A101 (1)
Unbiased HAST

130°C / 85% / 96 hours

or 110°C / 85% / 264 hours

or 85°C / 85% / 1000 hours

77/03JESD22-A.118(1)
Temperature Cycle-65°C to +150°C non-biased for 500 cycles or equivalent77/03JESD22-A104(1)
SolderabilityBake Preconditioning22/01ANSI/J-STD-002
Flammability

Method A - UL 94V-0

or Method B - IEC standard 695- 2-2

or Method C - UL 1694

5/01

UL 94V-0

IEC standard 695-2-2

UL 1694

Bond ShearPer wire size5 units x 30/0 bonds3JESD22-B116
Bond Pull StrengthPer wire size5 units x 30/0 bonds3ASTM F-459
Die ShearPer die size5/03MIL-STD-883, TM 2019
High Temperature Storage

175 °C / 420 hours or equivalent

15/03JESD22-A103
Moisture SensitivitySurface Mount Only121J-STD-020
Radiation Response CharacterizationPer TI Datasheet-1Refer to Radiation Reports
Outgassing Characterization TML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material)-(3)1ASTM E595(3)
Precondition performed per JEDEC Std. 22, Method A112/A113.
For information only.
Outgassing test was performed on representative units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.
Technology Family FIT / MTBF Data

Mean Time Between Fails (MTBF) and Failures in Time (FIT) rates are device reliability statistics calculated based on data collected from TI’s internal reliability testing (life test).

TI’s DPPM/FIT/MTBF Estimator Search Tool reports the generic data based on technology groupings and shows conditions under which the rates were derived. All terms used in the tool and definitions can be found on the TI reliability terminology page. Failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested, therefore, it is not recommended to compare failure rates.

TI DPPM/FIT/MTBF Estimator Search Tool webpage link:

www.ti.com/quality/docs/estimator.tsp

Device Family Qualification Data

TI’s Qualification Summary Search Tool reports generic qualification data representative of the material sets, processes, and manufacturing sites used by the device family and may not include all of the testing performed for a specific SEP device. Please see the Space Enhanced Products New Device Qualification Matrix above for the full suite of qualification testing performed to release Space Enhanced Product devices.

TI Qualification Summary Search webpage link:

www.ti.com/qualificationsummary/qualsumm/home

Ongoing Reliability Monitoring

TI periodically monitors the reliability of its products, wafer fab processes, and package technologies, through its Ongoing Reliability Monitor (ORM) program. The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.

TI Ongoing Reliability Monitoring Search webpage link:

www.ti.com/orm/home?actionId=2801.html

For additional information or technical support please contact the Texas Instruments Customer Support Center. For more information on TI Space Enhanced Products, click here.