SGLK107 November   2025 TPS7H4011-SEP , TPS7H4012-SEP , TPS7H4013-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Space Enhanced Plastic Production Flow
    1. 1.1 Device Introduction
    2. 1.2 TPS7H401X-SEP Space Enhanced Plastic Production Flow
  5. 2Device Qualification

Device Introduction

TPS7H401X-SEP is a radiation tolerant device in a plastic package which is qualified and screened for space applications. The device was verified immune to 48MeV × cm2 / mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50krad(Si) at HDR and each assembly and test lot follows the process flow shown in Figure 1-1. To maintain the quality of TPS7H401X-SEP, the device is qualified with Space EP requirements. See Section 2 for further details.