SGLK095 July   2025 TPS7H3014-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TPS7H3014-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Abstract

This report presents the reliability and qualification results for the TPS7H3014-SEP integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer in Space Enhanced Plastic (SEP). The TPS7H3014-SEP is manufactured with a controlled baseline that has the following:

  • An extended product life cycle
  • One assembly and test Site
  • Product traceability
  • Extended product-change notification