SFFSB94 May 2026 LM4060-Q1
This section provides a failure mode analysis (FMA) for the pins of the LM4060-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the LM4060-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LM4060-Q1 datasheet.
Figure 4-1 Pin DiagramFollowing are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| Cathode | 1 | Provided GND is strong enough compared to series resistance on cathode (to supply), cathode is pulled to GND. | B |
| Anode | 2 | No effect to functionality; the device is operating as intended. | D |
| NC | 3 | No effect to functionality; the device is operating as intended. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| Cathode | 1 | The device is not powered. | B |
| Anode | 2 | The output does not regulate and follows the supply voltage | B |
| NC | 3 | No effect to functionality; the device is operating as intended. | D |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|---|
| Cathode | 1 | Anode | Provided GND is strong enough compared to series resistance on cathode (to supply), cathode is pulled to GND. | B |
| Anode | 2 | NC | No effect to functionality; the device is operating as intended. | D |
| NC | 3 | Cathode | No effect to functionality; the device is operating as intended. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| Cathode | 1 | No effect to functionality; the device is operating as intended. | D |
| Anode | 2 | The output does not regulate and follows the supply voltage. | B |
| NC | 3 | No effect to functionality; the device is operating as intended. | D |