SFFSB45 May 2026 ISO6462
This document contains information for the ISO6462 and ISO6462-Q1 (DW-16 Wide-SOIC packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The ISO6462 and ISO6462-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.