SFFSB40A February   2026  – May 2026 ISO6421 , ISO6421-Q1

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 D-8 SOIC Package
    2. 2.2 DWV-8 Wide-SOIC Package
  6. 3Failure Mode Distribution (FMD)
  7. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 D-8 SOIC and DWV-8 Wide-SOIC Packages
  8. 5Revision History

D-8 SOIC Package

This section provides functional safety failure in time (FIT) rates for the D-8 SOIC package of the ISO6421 and ISO6421-Q1 based on two different industry-wide used reliability standards:

  • Table 2-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-4 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total component FIT rate11
Die FIT rate3
Package FIT rate8

The failure rate and mission profile information in Table 2-3 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: Motor control from table 11 or figure 16
  • Power dissipation: 142mW
  • Climate type: World-wide table 8 or figure 13
  • Package factor (lambda 3): From table 17b or figure 15
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog, or mixed
20 FIT55°C

The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.