SFFSAZ4 November 2025 LMP8640-Q1
The failure mode distribution estimation for LMP8640-Q1 and LMP8640HV-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| VOUT open (Hi-Z) | 10 |
| VOUT stuck (High or Low) | 45 |
| VOUT functional, not in specification | 45 |