SFFSAW7 November   2025 INA750B

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 REM (VQFN – 14) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 REM (VQFN – 14) Package
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for INA75X-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
VOUT OPEN (Hi-Z) 5
VOUT stuck (high or low)30
VOUT is functional, not in specification 35
Alert (false trip or failure to trip)30