SFFSAV0 December   2025 TPS1HC04-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS1HC04-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to VS supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TPS1HC04-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS1HC04-Q1 datasheet.

TPS1HC04-Q1 Pin Diagram for VAH (QFN, 11)Figure 4-1 Pin Diagram for VAH (QFN, 11)

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device pins are connected per the recommendation in the datasheet, including pullup and pulldown resistors, as needed.
  • The data sheet recommendations for operating conditions, external component selection, and PCB layout are followed.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1The current limit of the device engages, and thermal protection turns off the FET.B
11
VBB2The output stages are not powered, and the FET does not turn ON.B
ILIM3The current limit is set at a maximum level, as per the datasheet.C
GND4Any GND network, connected for protection, is bypassed.B
NC5There is no effect on the device.D
8
DIAG_EN6The diagnostic features do not function, including current sense and fault reporting.B
EN7The FET is turned off and reports an erroneous open-load fault for no-load conditions when the DIAG_EN pin is high.B
SNS9The reported SNS current or fault status on the SNS pin is erroneous.B
FLT10The reported fault status is potentially erroneous.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1During the ON state of the device, FET is disconnected. During the OFF state of the device, if the DIAG_EN pin is high, an open-load fault reports.B
11
VBB2The device is not powered and the FET is kept OFF.B
ILIM3The current limit is set at a minimum level, as per the datasheet.C
GND4The loss of ground detection engages, and the device turns OFF.B
NC5There is no effect on the device.D
8
DIAG_EN6The diagnostic features do not function, including current sense and fault reporting. (internal pulldown).B
EN7The FET is turned off and reports an erroneous open-load fault for no-load conditions when the DIAG_EN pin is high. (internal pulldown).B
SNS9The current sense and fault at the SNS pin is not reported.B
FLT10The fault condition is not reported.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
VOUT1VBBThe output is pulled to supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high.B
11
ILIM3VBBThere is a loss of the current limit setting based on the RLIM resistor.C
GND4ILIMThe current limit is set at a maximum level, as per the datasheet.C
NC5GNDThere is no effect on the device.D
DIAG_EN6NCThere is no effect on the device.D
EN7DIAG_ENLoss of enable control and open-load fault detection is erroneous when the DIAG_EN pin is high.B
NC8ENThere is no effect on the device.D
SNS9NCThere is no effect on the device.D
FLT10SNSThe reported fault status and voltage of the SNS pin is potentially erroneous.B
VBB2FLTThe reported fault status is potentially erroneous.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VBB Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1The output of FET is pulled to the supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high.B
11
VBB2There is no effect on the device.D
ILIM3There is a loss of the current limit setting based on the RLIM resistor.C
GND4The supply power is bypassed, and the device stays OFF.B
NC5There is no effect on the device.D
8
DIAG_EN6There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
EN7There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
SNS9There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
FLT10The reported fault status is potentially erroneous.B