SFFSAK9 July   2025 LM25137

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for the LM25137 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

LM25137 Functional Block Diagram Figure 1-1 Functional Block Diagram
The LM25137 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standard.