SFFSAD4 May   2025 TLV3511-Q1 , TLV3512-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOT-23 (5) Package
    2. 2.2 SC70 (5) Package
    3. 2.3 VSSOP (8) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TLV3511-Q1 Packages
      1. 4.1.1 5-Pin Packages with OUT on Pin 1 (Northwest Pinout)
    2. 4.2 TLV3512-Q1 Packages
      1. 4.2.1 8-Pin Leaded Packages
  7. 5Revision History

SOT-23 (5) Package

This section provides functional safety failure in time (FIT) rates for the SOT-23 (5) package of the TLV3511-Q1 based on two different industry-wide used reliability standards:

  • Table 2-5 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-6 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total component FIT rate4
Die FIT rate2
Package FIT rate2

The failure rate and mission profile information in Table 2-5 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: motor control from table 11 or figure 16
  • Power dissipation: 10mW
  • Climate type: world-wide table 8 or figure 13
  • Package factor (lambda 3): table 17b or figure 15
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
4Bipolar Op Amp, Comparators, Voltage Monitors12 FIT55 °C

The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-6 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.