SFFSAC2 May 2025 TLV9152-Q1
This document contains information for the TLV9152-Q1 (VSSOP (DGK) | 8, SOIC (D) | 8, and TSSOP (PW) | 8 packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The TLV9152-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.