SFFSA77 January   2025 DRV81008-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the DRV81008-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Figure 4-1 shows the DRV81008-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the DRV81008-Q1 data sheet.

DRV81008-Q1 Pin Diagram Figure 4-1 Pin Diagram

Following is the assumption of use and the device configuration assumed for the pin FMA in this section:

  • The device is used with external components consistent with the values described in the external component table of the data sheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS 1 SPI communication is nonfunctional. B
SCLK 2 SPI communication is nonfunctional. B
SDI 3 SPI communication is nonfunctional. B
SDO 4 SPI communication is nonfunctional. B
GND 5 Intended operation. D
OUT0 6 Loss of load control. B
OUT2 7 Loss of load control. B
GND 8 Intended operation. D
OUT4 9 Loss of load control. B
NC 10 No impact to device functionality. D
NC 11 No impact to device functionality. D
OUT6 12 Loss of load control. B
OUT7 13 Loss of load control. B
NC 14 No impact to device functionality. D
NC 15 No impact to device functionality. D
OUT5 16 Loss of load control. B
GND 17 Intended operation. D
OUT3 18 Loss of load control. B
OUT1 19 Loss of load control. B
VM 20 VM undervoltage warning. B
nSLEEP 21 SPI communication is nonfunctional. B
IN1 22 Loss of load control. B
IN0 23 Loss of load control. B
VDD 24 SPI communication is nonfunctional. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS 1 SPI communication is nonfunctional. B
SCLK 2 SPI communication is nonfunctional. B
SDI 3 SPI communication is nonfunctional. B
SDO 4 SPI communication is nonfunctional. B
GND 5 Loss of load control. B
OUT0 6 False faults are potentially detected. B
OUT2 7 False faults are potentially detected. B
GND 8 Loss of load control. B
OUT4 9 False faults are potentially detected. B
NC 10 No impact to device functionality. D
NC 11 No impact to device functionality. D
OUT6 12 False faults are potentially detected. B
OUT7 13 False faults are potentially detected. B
NC 14 No impact to device functionality. D
NC 15 No impact to device functionality. D
OUT5 16 False faults are potentially detected. B
GND 17 Loss of load control. B
OUT3 18 False faults are potentially detected. B
OUT1 19 False faults are potentially detected. B
VM 20 VM undervoltage warning. B
nSLEEP 21 SPI communication is nonfunctional. B
IN1 22 Loss of load control. B
IN0 23 Loss of load control. B
VDD 24 SPI communication is nonfunctional. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS 1 2 SPI communication is nonfunctional. B
SCLK 2 3 SPI communication is nonfunctional. B
SDI 3 4 SPI communication is nonfunctional. B
SDO 4 5 SPI communication is nonfunctional. B
GND 5 6 Loss of load control. B
OUT0 6 7 Loss of load control, false faults are potentially detected. B
OUT2 7 8 Loss of load control. B
GND 8 9 Loss of load control. B
OUT4 9 10 False faults are potentially detected. B
NC 10 11 No impact to device functionality. D
NC 11 12 False faults are potentially detected. B
OUT6 12 13 Loss of load control, false faults are potentially detected. B
OUT7 13 14 False faults are potentially detected. B
NC 14 15 No impact to device functionality. D

NC

15 16 False faults are potentially detected. B
OUT5 16 17 Loss of load control. B
GND 17 18 Loss of load control. B
OUT3 18 19 Loss of load control, false faults are potentially detected. B
OUT1 19 20 Loss of load control, false faults are potentially detected. B
VM 20 21 False faults are potentially detected. B
nSLEEP 21 22 Loss of load control. B
IN1 22 23 Loss of load control. B
IN0 23 24 Loss of load control. B
VDD 24 1 SPI communication is nonfunctional. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS 1 Low voltage pin maximum voltage is violated. A
SCLK 2 Low voltage pin maximum voltage is violated. A
SDI 3 Low voltage pin maximum voltage is violated. A
SDO 4 Low voltage pin maximum voltage is violated. A
GND 5 VM undervoltage warning. B
OUT0 6 Loss of load control, false faults are potentially detected. B
OUT2 7 Loss of load control, false faults are potentially detected. B
GND 8 VM undervoltage warning. B
OUT4 9 Loss of load control, false faults are potentially detected. B
NC 10 No impact to device functionality. D
NC 11 No impact to device functionality. D
OUT6 12 Loss of load control, false faults are potentially detected B
OUT7 13 Loss of load control, false faults are potentially detected. B
NC 14 No impact to device functionality. D
NC 15 No impact to device functionality. D
OUT5 16 Loss of load control, false faults are potentially detected. B
GND 17 VM undervoltage warning. B
OUT3 18 Loss of load control, false faults are potentially detected. B
OUT1 19 Loss of load control, false faults are potentially detected. B
VM 20 Intended operation. D
nSLEEP 21 No impact to functionality. D
IN1 22 Low voltage pin maximum voltage is violated. A
IN0 23 Low voltage pin maximum voltage is violated. A
VDD 24 Low voltage pin maximum voltage is violated. A