SFFSA76 January   2025 DRV81004-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the DRV81004-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the DRV81004-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the DRV81004-Q1 data sheet.

DRV81004-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following is the assumption of use and the device configuration assumed for the pin FMA in this section:

  • The device is used with external components consistent with the values described in the external component table of the data sheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS1SPI communication is nonfunctional.B
SCLK2SPI communication is nonfunctional.B
SDI3SPI communication is nonfunctional.B
SDO4SPI communication is nonfunctional.B
GND5Intended operation.D
OUT06Loss of load control.B
OUT27Loss of load control.B
OUT38Loss of load control.B
OUT19Loss of load control.B
VM10VM undervoltage warning.B
nSLEEP11SPI communication is nonfunctional.B
IN112Loss of load control.B
IN013Loss of load control.B
VDD14SPI communication is nonfunctional.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS1SPI communication is nonfunctional.B
SCLK2SPI communication is nonfunctional.B
SDI3SPI communication is nonfunctional.B
SDO4SPI communication is nonfunctional.B
GND5Loss of load control.B
OUT06False faults are potentially detected.B
OUT27False faults are potentially detectedB
OUT38False faults are potentially detectedB
OUT19False faults are potentially detectedB
VM10VM undervoltage warning.B
nSLEEP11SPI communication is nonfunctional.B
IN112Loss of load control.B
IN013Loss of load control.B
VDD14SPI communication is nonfunctional.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS12SPI communication is nonfunctional.B
SCLK23SPI communication is nonfunctional.B
SDI34SPI communication is nonfunctional.B
SDO45SPI communication is nonfunctional.B
GND56Loss of load control.B
OUT067Loss of load control, false faults are potentially detected.B
OUT278Loss of load control, false faults are potentially detected.B
OUT389Loss of load control, false faults are potentially detected.B
OUT1910Loss of load control, false faults are potentially detected.B
VM1011False faults are potentially detected.B
nSLEEP1112Loss of load control.B
IN11213Loss of load control.B
IN01314Loss of load control.B
VDD141SPI communication is nonfunctional.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
nSCS1Low voltage pin maximum voltage is violated.A
SCLK2Low voltage pin maximum voltage is violated.A
SDI3Low voltage pin maximum voltage is violated.A
SDO4Low voltage pin maximum voltage is violated.A
GND5VM undervoltage warning.B
OUT06Loss of load control, false faults are potentially detected.B
OUT27Loss of load control, false faults are potentially detected.B
OUT38Loss of load control, false faults are potentially detected.B
OUT19Loss of load control, false faults are potentially detected.B
VM10Intended operation.D
nSLEEP11No impact to functionality.D
IN112Low voltage pin maximum voltage is violated.A
IN013Low voltage pin maximum voltage is violated.A
VDD14Low voltage pin maximum voltage is violated.A