SFFSA42A December   2024  – May 2025 UCC33020 , UCC33020-Q1 , UCC33410 , UCC33410-Q1 , UCC33420 , UCC33420-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSON-12 Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSON-12 Package
  7. 5Revision History

VSON-12 Package

Figure 4-1 shows the UCC33010, UCC33010-Q1, UCC33020, UCC33020-Q1, UCC33410, UCC33410-Q1, UCC33420, UCC33420-Q1 pin diagram for the VSON-12 package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the UCC33010, UCC33010-Q1, UCC33020, UCC33020-Q1, UCC33410, UCC33410-Q1, UCC33420, UCC33420-Q1 data sheets.

Figure 4-1 Pin Diagram (VSON-12) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN/FLT1Device is disabled. No output.B
VINP 2Device has no input. No output.B
GNDP3No effect. Normal operation.D
GNDP4No effect. Normal operation.D
GNDP5No effect. Normal operation.D
GNDP6No effect. Normal operation.D
SEL7Output is set to 5.5V.C
VCC8Output is shorted. No output.B
GNDS9No effect. Normal operation.D
GNDS 10 No effect. Normal operation. D
GNDS 11 No effect. Normal operation. D
GNDS 12 No effect. Normal operation. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN/FLT1EN/FLT is an undetermined state. Output can be random.B
VINP 2Device has no input. No output.B
GNDP 3 No effect. Normal operation. D
GNDP 4 No effect. Normal operation. D
GNDP 5 No effect. Normal operation. D
GNDP 6 No effect. Normal operation. D
SEL7SEL pin is at an undetermined state. Output voltage can change between 5V and 5.5V randomly.C
VCC8Output OVP is triggered. No output.B
GNDS 9 No effect. Normal operation. D
GNDS 10 No effect. Normal operation. D
GNDS 11 No effect. Normal operation. D
GNDS 12 No effect. Normal operation. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
EN/FLT1VINP Device is always enabled and cannot be turned off.C
VINP 2GNDPDevice has no input. No output.B
GNDP 3 GNDP No effect. Normal operation. D
GNDP 4 GNDP No effect. Normal operation. D
GNDP 5 GNDP No effect. Normal operation. D
GNDP6N/ANot considered. Corner pin.D
SEL7VCCOutput is set to 5V only.C
VCC8GNDSOutput is shorted. No output.B
GNDS 9 GNDS No effect. Normal operation. D
GNDS 10 GNDS No effect. Normal operation. D
GNDS 11 GNDS No effect. Normal operation. D
GNDS 12 N/A Not considered. Corner pin. D
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN/FLT1Device is always enabled and cannot be turned off.C
VINP 2 No effect. Normal operation. D
GNDP3Device has no input. No output.B
GNDP4Device has no input. No output.B
GNDP5Device has no input. No output.B
GNDP6Device has no input. No output.B
SEL7Output is set to 5V only.C
VCC8No effect. Normal operation.D
GNDS9Output is shorted. No output.B
GNDS10Output is shorted. No output.B
GNDS 11 Output is shorted. No output. B
GNDS 12 Output is shorted. No output. B