SFFSA33 January   2025 OPA356-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOT-23 | DBV Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOT-23 | DBV Package
  7. 5Revision History

Overview

This document contains information for OPA356-Q1 (SOT-23 | DBV) package to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

OPA356-Q1 shows the device functional block diagram for reference.

OPA356-Q1 Functional Block DiagramFigure 1-1 Functional Block Diagram

OPA356-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.