SFFSA27 May   2025 TPS7A21-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSON Package
    2. 2.2 WSON (DSG0008B) Package
    3. 2.3 WSON (DSG0008A) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSON Package
    2. 4.2 WSON (DSG0008B) Package
    3. 4.3 WSON (DSG0008A) Package
  7. 5Revision History

Overview

This document contains information for the TPS7A21-Q1 (VSON, WSON (DSG0008B), and WSON (DSG0008A) packages) to aid in the design of a functional safety system. Information provided includes:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

TPS7A21-Q1 Functional Block
                    Diagram Figure 1-1 Functional Block Diagram

The TPS7A21-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.