SFFSA03 September 2024 LM70840 , LM70860 , LM70880
This section provides functional safety failure in time (FIT) rates for LM70880, LM70860, and LM70840 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | ||
|---|---|---|---|
| LM70880 | LM70860 | LM70840 | |
| Total component FIT rate | 34 | 29 | 26 |
| Die FIT rate | 11 | 7 | 5 |
| Package FIT rate | 23 | 22 | 21 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Device | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|---|
| 5 | CMOS, BICMOS ASICs Analog and mixed HV > 50V supply | LM70880 | 30 FIT | 75°C |
| 5 | CMOS, BICMOS ASICs Analog and mixed HV > 50V supply | LM70860 | 30 FIT | 75°C |
| 5 | CMOS, BICMOS ASICs Analog and mixed HV > 50V supply | LM70840 | 30 FIT | 75°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.