SFFS993 October 2024 LMR51403
This document contains information for the LMR51403 (SOT-23 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
Figure 1-1 Functional Block DiagramLMR51403 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.