SFFS765 July   2025 UCC27624-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 D Package
    2. 2.2 DGN Package
    3. 2.3 DSD Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the UCC27624-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Figure 4-1, Figure 4-2, and Figure 4-3 show the UCC27624-Q1 pin diagrams. For a detailed description of the device pins, see the Pin Configuration and Functions section in the UCC27624-Q1 data sheet.

UCC27624-Q1 D Package Pin DiagramFigure 4-1 D Package Pin Diagram
Figure 4-2 DGN Package Pin Diagram
Figure 4-3 DSD Package Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Pin 1 shorted to pin 8 and pin 4 shorted to pin 5 are not considered.
  • The case of a short-circuit to supply is analyzed as a short to VDD.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
ENA 1 The ENA function is disabled. OUTA does not respond to INA. B
INA 2 The INA function is lost. OUTA is stuck low. B
GND 3 No impact. D
INB 4 The INB function is lost. OUTB is stuck low. B
OUTB 5 OUTB is stuck low. OUTB is short circuited if INB is commanded High. A
VDD 6 There is a VDD undervoltage. OUTA and OUTB are off. B
OUTA 7 OUTA is stuck low. OUTA is short circuited if INA is commanded High. A
ENB 8 The ENB function is disabled. OUTB does not respond to INB. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
ENA 1 OUTA is always enabled. OUTA responds to INA. B
INA 2 The INA function is lost. OUTA is stuck low. B
GND 3 The state of OUTA and OUTB are unknown. B
INB 4 The INB function is lost. OUTB is stuck low. B
OUTB 5 OUTB is disconnected from the power FET. B
VDD 6 There is a VDD undervoltage. OUTA and OUTB are off. B
OUTA 7 OUTA is disconnected from the power FET. B
ENB 8 OUTB is always enabled. OUTB responds to INB. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
ENA 1 INA ENA cannot override the INA command. OUTA responds to INA. B
INA 2 GND OUTA is stuck low. B
GND 3 INB OUTB is stuck low. B
OUTB 5 VDD OUTB is stuck high. A
VDD 6 OUTA OUTA is stuck high. A
OUTA 7 ENB The ENB function depends on the state of INA (OUTA). B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
ENA 1 OUTA is always enabled. OUTA responds to INA. B
INA 2 OUTA is stuck high. B
GND 3 The power supply is short circuited. B
INB 4 OUTB is stuck high. B
OUTB 5 OUTB is stuck high. A
VDD 6 No impact. D
OUTA 7 OUTA is stuck high. A
ENB 8 OUTB is always enabled. OUTB responds to INB B