SFFS757 February 2024 DLP4620S-Q1 , DLPC231S-Q1
A semiconductor component can be divided into parts to enable a more granular functional safety analysis. This can be useful to help assign specific functional safety mechanisms to portions of the design where they provide coverage ending up with a more complete and customizable functional safety analysis. This section includes a brief description of the various blocks of the three chipset components. The quantitative functional safety analysis is done according to these partitions. Partitions for each device are given in the tables below.
| Block Name | Block Function |
|---|---|
| VGP | Video and Graphics Processor. Receives input video data and generates splash images or test patterns. Performs video processing functions such as scaling and color space conversion. |
| RTP | Real-Time Processor. ARM micro-processor core and related memories. |
| RSC | Real-Time System Control. Timing control for LEDs, DMD mirror transitions, and ADC measurements. Includes hardware processing blocks and associated memories. |
| FMT | Formatter and Universal Memory Controller. Converts data output from the VGP into single color images that are displayed on the DMD. Includes the SRAM frame buffers. Data is received from the VGP, processed, and stored into the frame buffer. Data is output from the frame buffer to the DMD based on instructions from the RSC. |
| SSF | Clock generation for various clock domains in the DLPC231S-Q1. |
| DDI | DMD data interface. High speed interface for outputting data from DLPC231S-Q1 to DMD. |
| FPD | OpenLDI input video port. |
| RTP BROM | Boot ROM that initiates loading of software from external flash to internal RAM and performs boot tests. |
| Block Name | Block Function |
|---|---|
| AAC | ADC control including the TPS99000S-Q1 to DLPC231S-Q1 AD3 interface. |
| CSR | Configuration status registers. |
| DEG | Deglitching for signals. |
| DTV | Data transfer validation. DLPC231S-Q1 to TPS99000S-Q1 SPI port and related functions. |
| ILM | Illumination control. |
| PSC | Power state controller. |
| SSF | Secondary SPI port for diagnostics. |
| ROM | ROM used for storing device trim data. |
| Block Name | Block Function |
|---|---|
| SRAM | SRAM cells under micro-mirror layer. Data loaded into SRAM determines state of each mirror. |
| IO | High speed interface that receives the video data from the DLPC231S-Q1. |
| SCTRL | Instruction decoder for data received over IO. |
| Reset Ctrl | Mirror transition control. |
| LSIF | Low speed interface for DMD configuration and mirror reset voltage control. |