SFFS755 November 2023 SN74HCS14-Q1
This section provides Functional Safety Failure In Time (FIT) rates for BQA, D, DYY, and PW packages of SN74HCS14-Q1 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 |
FIT (Failures Per 109 Hours) - WQFN (BQA) |
FIT (Failures Per 109 Hours) - SOIC (D) |
FIT (Failures Per 109 Hours) - SOT (DYY) |
FIT (Failures Per 109 Hours) - TSSOP (PW) |
|---|---|---|---|---|
| Total Component FIT Rate |
8 |
18 |
8 |
11 |
| Die FIT Rate |
3 |
3 |
4 |
3 |
| Package FIT Rate |
5 |
15 |
4 |
8 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 3 | CMOS Logic FCT, HC, LV, LVC, ALVC, VHC, and so forth | 5 FIT | 45°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.