SFFS731A September   2023  – May 2025 TPS65219-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the TPS65219-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
Reference system failure3.73
Temperature monitor failure0.46
BUCK1 failure18.22
BUCK2 failure12.88
BUCK3 failure12.88
LDO1 failure7.83
LDO2 failure7.83
LDO3 failure6.22
LDO4 failure6.22
VDD1P8 failure3.40
Oscillator failure0.74
I2C interface failure0.11
IO driver failure1.85
nINT or nRSTOUT driver failure0.76
NVM LDO failure1.22
EEPROM failure3.82
Digital logic failure11.83