SFFS657 august   2023 AMC1035-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the AMC1035-Q1 (SOIC package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards

Figure 1-1 shows the device functional block diagram for reference.

GUID-F2FAC9CF-8B07-4946-81BE-C138E7331693-low.gif Figure 1-1 Functional Block Diagram

The AMC1035-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.