SFFS631A May 2023 – May 2024 TPS389006-Q1
PRODUCTION DATA
TI uses ISO 26262-10, Figure 9 as the basis for all FMEDA calculations. Each of the rows in the FMEDA is given a portion of the overall device failure rate based on its transistor count or area (package FIT is calculated separately based on the number of device pins). Then based on the selections that are made in Section 2.2.3, the FMEDA will categorize the failure rate accordingly. The user can see the details of this categorization in the 'Details - ISO26262' tab and/or the 'Details - IEC 61508' tab. The calculation for IEC 61508 categories is slightly different than in IEC 61508, especially regarding the failures of diagnostic functions in single-channel structures (HFT=0). For these calculations, TI follows the Machinery Directive Recommendation for Use (CNB/M/11.059):
| Safety Function | Diagnostic Function |
|---|---|
| SIL 1 | Basic safety principles |
| SIL 2 | SIL 1 |
| SIL 3 | SIL 2 |