SFFS619 December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
The timer peripherals in these devices support the following key features. For specific configuration, see Different TIMG Configurations.
Specific features for the general-purpose timer (TIMGx) include:
| TIM Name | Power Domain | Resolution | Prescaler | Capture/ Compare Channels | External PWM Channels | Phase Load | Shadow Load | Shadow CC |
|---|---|---|---|---|---|---|---|---|
| TIMG0 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG1 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG2 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG4 | PD0 | 16-bit | 8-bit | 2 | 2 | - | Yes | Yes |
For more details, see the timer chapters of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):