SFFS609 February   2025 TPS35

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS35 and TPS36. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality
B No device damage, but loss of functionality
C No device damage, but performance degradation
D No device damage, no impact to functionality or performance

Figure 4-1 show the TPS35 and TPS36 pin diagram. For a detailed description of the device pins please refer to TPS35, or TPS36 in the Pin Configuration and Functions section of the data sheet.

 Pin Configuration Option DDDF Package,8-Pin SOT-23,TPS35 and TPS36 Top ViewFigure 4-1 Pin Configuration Option D
DDF Package,8-Pin SOT-23,
TPS35 and TPS36 Top View

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Output reset Pullup Resistor (RPULLUP) = 10kΩ, Output reset pullup voltage (VPULLUP)= 5.5V, output reset load (CLOAD) = 10pF, WDO Pullup Resistor (RPULLUP_WDO) = 10kΩ, WDO pullup voltage (VPULLUP_WDO = 5.5V)
  • Tables valid over the operating free-air temperature range of – 40°C to 125°C, unless otherwise noted.
  • Typical values are at TA = 25°C, VDD = 6.0V unless stated otherwise.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
PIN NAME PIN NO. DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
SET0 1

Unexpected behavior if application needs SET0 = 1.

B

WD-EN

2 Watchdog functionality disabled.

B

WDI

3

Constant WD timeout faults.

B

GND

4

Expected operating condition.

D

SET1 5

Unexpected behavior if application needs SET1 = 1.

B

WDO (Open Drain)

6 WDO constantly asserted; some additional current can flow through pullup resistor. B
WDO (Push Pull)

6

Functionality lost and can cause permanent damage.

A

RESET(Open Drain) 7

RESET constantly asserted; some additional current can flow through pullup resistor.

B

RESET(Push Pull) 7 Functionality lost and can cause permanent damage.

A

VDD 8 Device non-operational.

B

Table 4-3 Pin FMA for Device Pins Open-Circuited
PIN NAME PIN NO. DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
SET0 1

Leads to large indeterminate voltage levels. This causes large currents that can damage the device. The output behavior is not deterministic.

A

WD-EN

2 Nothing happens until error condition or power cycle, then WD is disabled. B

WDI

3 Leads to large indeterminate voltage levels. This causes large currents that can damage the device. The output behavior is not deterministic. C

GND

4 Device is non-operational. B
SET1 5 Leads to large indeterminate voltage levels. This causes large currents that can damage the device. The output behavior is not deterministic. A

WDO (Open Drain)

6 Constant high, no WDO functionality. B
WDO (Push Pull)

6

High impedance output, no WDO functionality.

B

RESET(Open Drain) 7 Constant high, no RESET functionality. B
RESET(Push Pull) 7 High impedance output, no RESET functionality. B
VDD 8 Device is non-operational.

B

Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
PIN NAME PIN NO. SHORTED TO DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
SET0 1

WD-EN

SET0 toggles with WD-EN.

B

WD-EN

2

WDI

High current at a system level can flow to the device driving WD-EN or WDI.

B

WDI

3

GND

Constant WD timeout faults.

B

GND

4 SET1

Unexpected behavior if application needs SET1 = 1.

B

SET1 5

WDO (Open Drain)

High current can flow from SET1 or WDO based on the pullup resistor value.

B

SET1

5

WDO (Push Pull) Can cause permanent damage.

A

WDO (Open Drain)

6 RESET(Open Drain)

Proper operation ORing WDO and RESET outputs.

B

RESET (Open Drain) 7 VDD

Large current can flow into RESET when in error condition. This can cause permanant damage.

A

RESET (Push Pull) 7 VDD

Can cause permanent damage.

A

VDD

8 SET0

Unexpected behavior if application needs SET0 = 0.

B

Table 4-5 Pin FMA for Device Pins Short-Circuited to VDD
PIN NAME PIN NO. DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
SET0 1 Unexpected behavior if application needs SET0 = 0.

B

WD-EN

2

Watchdog is always enabled, loss of WD-disable functionality.

B

WDI

3

Constant WD timeout faults.

B

GND

4

Device is non-operational.

B

SET1 5 Unexpected behavior if application needs SET1 = 0.

B

WDO (Open Drain)

6 Large current can flow into WDO when in error condition. This can cause permanent damage. A
WDO (Push Pull)

6

Can cause permanent damage.

A

RESET(Open Drain) 7 Large current can flow into RESET when in error condition. This can cause permanent damage. A
RESET(Push Pull) 7 Can cause permanent damage.

A

VDD 8 Normal operation.

D