SFFS586A May   2023  – November 2023 LM5171-Q1

PRODUCTION DATA  

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the LM5171-Q1 and LM5171 (PHP package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Functional Block Diagram shows the device functional block diagram for reference.

GUID-20211118-SS0I-VCHP-WNDC-3M2SWLF5FGRQ-low.svg Figure 1-1 Functional Block Diagram

The LM5171-Q1, LM5171 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.