SFFS570 January 2025 ISOUSB211
The failure mode distribution estimation for the ISOUSB211 (DP-28 package) in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| DD+ and DD- stuck low DD+ or DD- stuck low |
7.5 |
| DD+ and DD- stuck high DD+ or DD- stuck high |
7.5 |
| DD+ and DD- undetermined DD+ or DD- undetermined |
20 |
| DD+ and DD- out of electrical or timing specification DD+ or DD- out of electrical or timing specification |
15 |
| UD+ and UD- stuck low UD+ or UD- stuck low |
7.5 |
| UD+ and UD- stuck high UD+ or UD- stuck high |
7.5 |
| UD+ and UD- undetermined UD+ or UD- undetermined |
20 |
| UD+ and UD- out of electrical or timing specification UD+ or UD- out of electrical or timing specification |
15 |
The FMD in Table 3-1 excludes short-circuit faults across the isolation barrier. Faults for short circuits across the isolation barrier can be excluded according to IEC 61800-5-2:2016 if the following requirements are fulfilled:
Apply creepage and clearance requirements according to the specific equipment isolation standards of an application. Care must be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.