SFFS542 October 2022 ISO1640-Q1
This document contains information for ISO1640-Q1 (8-D and 16-DW packages) to aid in a functional safety system design. Information provided are:
#GUID-E6E2D3F9-55FB-42A1-95BE-AF298F55DEEF shows the device functional block diagram for reference.
Figure 1-1 Functional Block
DiagramISO1640-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.