SFFS541 may 2023 AFE78201 , AFE88201
This document contains information for the AFE78201 and AFE88201 (QFN package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The AFE78201 and AFE88201 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.