SFFS539 January 2023 AMC6821-Q1
The failure mode distribution estimation for the AMC6821-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Serial communication error | 15 |
ADC out of specification | 25 |
| Register bank data bit error | 15 |
PWM output error | 15 |
TACH count error | 15 |
THERM false trip, fails to trip | 5 |
OVR false trip, fails to trip | 5 |
FAN-FAULT false trip, fails to trip | 5 |