SFFS535A September   2022  – March 2024 TPSM33615 , TPSM33625

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for the TPSM33625, TPSM33615 (QFN-HR package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-20220927-SS0I-K8MQ-SV0V-N6QTPRSHSCXP-low.svg Figure 1-1 Functional Block Diagram

The TPSM33625, TPSM33615 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.